Caterpillar TL1255C

Caterpillar TL1255C

Price
160,000 USD
Year
2013
Working hours
2686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255C
Categorytelehandler
Serial NumberDHW00584
Unit NumberDHW584
Catalog NumberCU1867186
Manufacturing Year2013
Hours2686 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Additional InformationTL1255C TELEHANDLER
PACKAGE 00
ASME USA SPEC
ENGLISH DECALS
AUX HYD, AUX ELECTRICS BOOM
ENCLOSED CAB, W/ HEAT, A/C
72" SIDE TILT CARRIAGE
STANDARD COUNTERWEIGHT
BATTERY DISCONNECT SWITCH
ENGINE BLOCK HEATER
EINGIN, CAT T4I
FENDERS
FORK, LUMBER 2.36X6X60
WORKLIGHTS
ROAD LIGHTS
STANDARD COLORS
17.5-25 12 PLY L2, PNEU
QUICK ATTACH, CARRIAGE (HYD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone