Caterpillar TL1055D

Caterpillar TL1055D

Price
145,000 USD
Year
2015
Working hours
1138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055D
Categorytelehandler
Serial NumberML500380
Unit NumberEQ004602
Catalog NumberCU2260788
Manufacturing Year2015
Hours1138 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Additional InformationTL1055D NORTH AMERICAN ORDER
PACK, ROLL ON/ROLL OFF, TL
LANE 2 ORDER
FORK, PALLET 2.36 X 4 X 48
CARRIAGE, SIDE TILT/ROTATE 72"
TIRES, 400/75-28, FS, DF, FOAM
BELT, SEAT, 3"
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR/WIPERS/IND
WINDOW, REAR, STANDARD
RIDE CONTROL, NONE
FENDERS, SET OF FOUR
AXLE, STANDARD
COUPLER, MANUAL, IT
CLIMATE PACK, STANDARD
TL1055D TELEHANDLER HRC
LIGHTS, ROADING, RH
CANOPY, OPEN
MONITOR, NONE
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodCanopy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRops
  • Good
gauges, operator station, console
  • GoodOne plastic plug missing from left side top of dash.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Full
  • Full
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodPower shift.
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • GoodPedal
  • GoodWet.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • GoodNeeds dry lube on bottom of boom.
  • Good
  • Good
final drives
  • Good
comments, misc. repairs, general remarks
  • Overall machine in good condition
tires
  • 400/75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone100
Left RearFirestone100Yes
Right FrontFirestone100
Right RearFirestone100
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone