Caterpillar TH514C

Caterpillar TH514C

Price
74,568 USD
Year
2015
Working hours
4502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514C
Categorytelehandler
Serial NumberMWC00429
Unit Number0MWC00429
Catalog NumberCU2297809
Manufacturing Year2015
Hours4502 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$74,568
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationAXLE ARRANGEMENT, STANDARD
BATTERY, SINGLE, 75KW ENGINE
BEACON, ROTATING
BELT, SEAT, 3" RETRACTABLE
BOOM, STANDARD
CARRIAGE, STANDARD 72"
CONTROLS, FORKS PATTERN
COUPLER, HYDRAULIC, IT
DRIVESHAFT, STANDARD
ENGINE,75KW, C3.4B, T4I
ENV CTRL, AIR CON, STD BOOM
FENDERS
FORK, PALLET 2.36" X 6" X 60"
HEATER,ENGINE BLOCK, 110V,75KW
HITCH, RETRIEVAL, NON-ROAD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, ROADING, CONST, RH DIP
LOADCHART (NACD), TH514C
LOCKS, SET OF THREE
MANUAL, OPER. MAINT. ENGLISH
PACKING TH, COMPLETE MACHINE
PREMIUM PACKAGE, AIR CON
SEAT,FABRIC, PREMIUM (NO BELT)
TH514C NORTH AMERICAN ORDER
TIRES,14.0X25,16PY,GY,SGG,FOAM
TOOL BOX
TRANSMISSION, POWERSHIFT, 4SPD
WASHER/WIPER, FRONT & ROOF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone