Caterpillar TH514

Caterpillar TH514

Price
100,000 USD
Year
2011
Working hours
4266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514
Categorytelehandler
Serial NumberTBW00298
Unit NumberTBW298
Catalog NumberCU1555202
Manufacturing Year2011
Hours4266 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$100,000
Tax-
Price Including Tax-
Features
Additional InformationEROPS CERTIFIED CABIN
CAT C4.4 DITACC, 101 HP ENGINE
4 SP POWERSYNCHRO TRANSMISSION
SINGLE LEVER ELECTRO-HYDRAULIC
CONTROL JOYSTICK
INTERACTIVE LDC MOMITOR
ENTRY DOOR WITH WINDOW
AIR SUSPENSION SEAT
WIPER BLADE FRONT & REAR
RADIO READY
OPERATOR STATION ISOLATED ON
ON RUBBER MOUNTS
FUSE PANEL
SUN SCREEN
WIPER BALDE ROOF
MOUNTED LIGHTS)
FLOOD/WORKING LIGHTS (4 CAB
FENDERS
AIR CONDITIONING
BLOCK HEATER
DUAL BATTERY WITH DISCONNECT
ROTATING BEACON
ROAD LIGHTS
STABILIZERS
ARTIC OIL PACKAGE
72" SIDE TILT CARRIAGE
MANUAL COUPLER
FORK, LUMBER 2.36X6X60
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone