Caterpillar TH417C

Caterpillar TH417C

Price
61,195 USD
Year
2014
Working hours
991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH417C
Categorytelehandler
Serial NumberRRJ00214
Unit NumberRRJ00214
Catalog NumberCU4296336
Manufacturing Year2014
Hours991 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$61,195
Tax (19%)$11,627
Price Including Tax$72,822
Features
Additional InformationOPERATING WEIGHT: 12 T
LIFT HEIGHT: 17 M
BUCKET CONDITION: 100 %
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
MAX. CAPACITY: 4 T
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 101 HP
TIRES CONDITION REAR LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone