Caterpillar TH414CGC

Caterpillar TH414CGC

Price
67,278 USD
Year
2014
Working hours
922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH414CGC
Categorytelehandler
Serial NumberKRF00162
Unit NumberKRF00162
Catalog NumberCU4341780
Manufacturing Year2014
Hours922 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$67,278
Tax (19%)$12,783
Price Including Tax$80,060
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
MAX. CAPACITY: 4 T
LIFT HEIGHT: 14 M
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone