Caterpillar TH414C

Caterpillar TH414C

Price
85,031 USD
Year
2015
Working hours
299 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH414C
Categorytelehandler
Serial NumberKEK00417
Unit Number17B228701
Catalog NumberCU2487943
Manufacturing Year2015
Hours299 h
CountrySwitzerland
Pricing
Price Excluding Tax$85,031
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationDurch Avesco aufgebaut:
EB-4899 / STS/VTS
EB-4899 / STS/VTS
EB-100'275 / Kühlwasserheizung
EB-100'275 / Kühlwasserheizung
EB-100'276 / Teleskop-Abdichtung
EB-100'276 / Teleskop-Abdichtung
Stahlplatten auf Teleskoparm:
Stahlplatten auf Teleskoparm:
1x 180x320x6
1x 180x320x6
1x 120x320x6
1x 120x320x6
1x 400x440x10 (Klappe hinten)
1x 400x440x10 (Klappe hinten)
Stecker in Kabine / 25036100
Stecker in Kabine / 25036100
**************************************************
**************************************************
MFK: 09.12.2015
MFK: 09.12.2015
**************************************************
**************************************************
Maschinenversicherung
Maschinenversicherung
vom 1. Februar 2016 bis 31. Januar 2018
vom 1. Februar 2016 bis 31. Januar 2018
Versicherung: CATERPILLAR Nr. 505-0014802-000
Versicherung: CATERPILLAR Nr. 505-0014802-000
**************************************************
**************************************************

PREMIUM CAB ARRANGEMENT, AC
LOCKS, SET OF THREE
TIRES, BIAS, GOODYEAR
BOOM, STANDARD
WASHER/WIPER, FRONT & ROOF
SEAT,FABRIC, PREMIUM (NO BELT)
AXLE ARRANGEMENT, STANDARD
BEACON, ROTATING
BATTERY, SINGLE, 75KW ENGINE
CONTROLS, BUCKET PATTERN
COUPLER, HYDRAULIC, IT
TRANSMISSION, POWERSHIFT, 4SPD
HITCH, RETRIEVAL, NON-ROAD
INSTRUCTIONS, ISO
CAB, CONSTRUCTION
ENV CTRL, AIR CON, PLATFORM
TH414C EAME ORDER
SOUND CERTIFICATION, TH, 106DB
SENSOR, STABILITY IND (LSI)
LOADCHART (METRIC) TH414C
SENSOR, BOOM RETRACTION
TOOL BOX
ENGINE,75KW, C3.4B, S3B
PACKING TH, COMPLETE MACHINE
LANE 2 ORDER
FENDERS
CONSTRUCTION PACK, EUR
MANUAL, OPER. MAINT. FRENCH
BELT, SEAT, 51MM RETRACTABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
AVESCO AGSee InventoryWebsiteSelect contact
Cedric Wagenaar
Switzerland
Telephone:+41 62915 8022
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone