Caterpillar TH414 MH

Caterpillar TH414 MH

Price
51,019 USD
Year
2009
Working hours
3478 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH414 MH
Categorytelehandler
Serial NumberTBZ00508
Unit Number22040535
Catalog NumberCU4338590
Manufacturing Year2009
Hours3478 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$51,019
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
FORKS, PALLETFORKS, PALLET
Conditions
Good
Fair
Poor
  • boom
  • comments, misc. repairs, general remarks
  • tires
boom
  • UN GODET TERRASSEMENT 1000 L
  • 17 M
comments, misc. repairs, general remarks
  • FR-23
tires
  • 400/80-24 IND
  • 50 % BON
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone