Caterpillar TH407C

Caterpillar TH407C

Price
75,500 USD
Year
2015
Working hours
2756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH407C
Categorytelehandler
Serial NumberMLH01027
Unit NumberUM63580
Catalog NumberCU4350564
Manufacturing Year2015
Hours2756 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$75,500
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationAXLE ARRANGEMENT, STANDARD
BATTERY,SINGLE,92/106KW ENGINE
BELT, SEAT, 3" RETRACTABLE
BOOM BRUSHES
CONTROLS, BUCKET PATTERN
COUPLER, HYDRAULIC, IT
ENGINE,92.6KW,C4.4,T4I,REV-FAN
ENV CTRL, AIR CON, 92-106KW
FENDERS
HEATER,ENGINE BLOCK,110V,92KW+
HITCH, RETRIEVAL, NON-ROAD
HYDRAULICS, 2ND AUXILIARY
LEVER, MANUAL FNR CONTROL
LOADCHART (AM-N) TH407C
MIRROR, CONVEX, TOW HITCH
PRECLEANER, CAB AIR
PREMIUM PACKAGE, AIR CON
SEAT,FABRIC, PREMIUM (NO BELT)
TIRES, 400/80-24, MX, POWER CL
TOOL BOX
TRANSMISSION, POWERSHIFT, 6SPD
WASHER/WIPER, FRONT & ROOF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone