Caterpillar TH406C

Caterpillar TH406C

Price
On Request
Year
2015
Working hours
4816 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH406C
Categorytelehandler
Serial NumberRCH00169
Unit NumberAUCTIONQ4
Catalog NumberCU2400783
Manufacturing Year2015
Hours4816 h
CountryGuatemala
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
EPA LABELEPA LABEL
OROPSOROPS
FORKS, PALLETFORKS, PALLET
NO STABILIZERNO STABILIZER
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
RCH00169 415-1684 TH406C TELE, LRC None Modify
Attachments
229-0582 BELT, SEAT 2IN RETRACTABLE Factory None Modify
252-1456 FORK, PALLET 2" X 4" X 60" Factory None Modify
311-8232 TIRE, SPR, 15.5X25 Factory None Modify
325-5071 BRACKETS,FORK STOW Factory None Modify
325-7719 BOOM BRUSHES Factory None Modify
326-2013 CARRIAGE, STANDARD Factory None Modify
343-7929 HYD, 2ND AUX Factory None Modify
363-1694 FENDERS Factory None Modify
368-1840 SENSOR, LSI Factory None Modify
370-2914 SENSOR, BOOM RETRT Factory None Modify
397-9241 CNTRL, FORKS Factory None Modify
436-1233 TRAILER, NONE Factory None Modify
437-1911 LGTS, ROAD, RH Factory None Modify
437-7167 CAB, CONSTRUCTION Factory None Modify
441-9703 BATTERY, SGLE,75KW Factory None Modify
443-6273 BEACON, ROTATING Factory None Modify
446-8922 OMM, SPANISH Factory None Modify
450-1899 CPLR MANUAL IT Factory None Modify
450-9458 AXLE, STD Factory None Modify
451-8377 SEAT, FAB, PREMIUM Factory None Modify
452-0266 PRECLEANER, NONE Factory None Modify
452-3032 RIDE CONTROL Factory None Modify
453-6543 WASH/WIPE, FNT&RF Factory None Modify
453-7009 PREMIUM CAB AR Factory None Modify
453-8214 ENV CNTL,HTR, 75KW Factory None Modify
453-9165 ENGINE,75KW,LR,FAN Factory None Modify
453-9565 TRANS, PSHIFT,4SPD Factory None Modify
453-9659 INSTRUCTIONS, ISO Factory None Modify
453-9697 TIRES15.5/80-24 LF Factory None Modify
454-5145 MANUAL, PARTS Factory None Modify
455-2235 LEVER, FNR, NONE Factory None Modify
466-4497 LOADCHART,MET,T406 Factory None Modify
44620726 1000 ENGINE Factory None Modify
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Jesus Rodriguez Aguirre
Guatemala
Telephone:+52 818 0405454 ext 5006
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone