Caterpillar TH406C

Caterpillar TH406C

Price
82,000 USD
Year
2015
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH406C
Categorytelehandler
Serial NumberRCH00173
Catalog NumberCU2496746
Manufacturing Year2015
Hours250 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$82,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
RCH00173 415-1684 TH406C TELE, LRC None Modify
Attachments
229-0582 BELT, SEAT 2IN RETRACTABLE Factory None Modify
252-1456 FORK, PALLET 2" X 4" X 60" Factory None Modify
316-2009 LICENSE PLT, STD Factory None Modify
318-0432 MIRROR, TOW HITCH Factory None Modify
325-5071 BRACKETS,FORK STOW Factory None Modify
325-7719 BOOM BRUSHES Factory None Modify
326-2013 CARRIAGE, STANDARD Factory None Modify
343-7929 HYD, 2ND AUX Factory None Modify
363-1694 FENDERS Factory None Modify
368-1840 SENSOR, LSI Factory None Modify
370-2914 SENSOR, BOOM RETRT Factory None Modify
397-9241 CNTRL, FORKS Factory None Modify
436-1233 TRAILER, NONE Factory None Modify
437-1911 LGTS, ROAD, RH Factory None Modify
437-7167 CAB, CONSTRUCTION Factory None Modify
441-9703 BATTERY, SGLE,75KW Factory None Modify
443-6273 BEACON, ROTATING Factory None Modify
446-8922 OMM, SPANISH Factory None Modify
450-1899 CPLR MANUAL IT Factory None Modify
450-9458 AXLE, STD Factory None Modify
451-8377 SEAT, FAB, PREMIUM Factory None Modify
452-0266 PRECLEANER, NONE Factory None Modify
452-3032 RIDE CONTROL Factory None Modify
453-6543 WASH/WIPE, FNT&RF Factory None Modify
453-7009 PREMIUM CAB AR Factory None Modify
453-8214 ENV CNTL,HTR, 75KW Factory None Modify
453-9165 ENGINE,75KW,LR,FAN Factory None Modify
453-9565 TRANS, PSHIFT,4SPD Factory None Modify
453-9659 INSTRUCTIONS, ISO Factory None Modify
453-9697 TIRES15.5/80-24 LF Factory None Modify
454-5145 MANUAL, PARTS Factory None Modify
455-2235 LEVER, FNR, NONE Factory None Modify
466-4497 LOADCHART,MET,T406 Factory None Modify
44621053 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
general appearance
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
  • No
steering
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
boom
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone