Caterpillar TH406C CB

Caterpillar TH406C CB

Price
86,800 USD
Year
2015
Working hours
324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH406C CB
Categorytelehandler
Serial NumberGAT00316
Unit NumberLKE02777
Catalog NumberCU2158934
Manufacturing Year2015
Hours324 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$86,800
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationLANE 2 ORDER
ENGINE,106KW,C4.4,T4I, RV-FAN
TRANSMISSION, POWERSHIFT, 6SPD
AXLE ARRANGEMENT, STANDARD
RIDE CONTROL, NONE
CONTROLS, FORKS PATTERN
BATTERY, DUAL, 92/106KW ENGINE
PREMIUM PACKAGE, AIR CON
SEAT,FABRIC, PREMIUM (NO BELT)
BELT, SEAT, 3" RETRACTABLE
ENV CTRL, AIR CON, 92-106KW
PRECLEANER, CAB AIR
WASHER/WIPER, FRONT & ROOF
LEVER, MANUAL FNR CONTROL
TIRES, 460/70 R24, MX, XMCL
COUPLER, HYDRAULIC, IT
LOADCHART (AM-N) TH406C
HITCH, RETRIEVAL, NON-ROAD
INSTRUCTIONS, ANSI
TH406C NORTH AMERICAN ORDER
HEATER,ENGINE BLOCK,110V,92KW+
MANUAL, OPER. MAINT. ENGLISH
PACKING TH, COMPLETE MACHINE
TRAILER SERVICES, NONE
PRICED 04/28/16 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone