Caterpillar TH337C

Caterpillar TH337C

Price
44,880 USD
Year
2014
Working hours
1007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH337C
Categorytelehandler
Serial NumberDJB00450
Unit NumberDJB00450
Catalog NumberCU4384461
Manufacturing Year2014
Hours1007 h
CountryGermany
LocationErlangen-frauenaurach
Pricing
Price Excluding Tax$44,880
Tax (19%)$8,527
Price Including Tax$53,407
Features
Additional InformationLIFT HEIGHT: 7 M
TIRES CONDITION REAR RIGHT: 95 %
MAX. CAPACITY: 3.3 T
TIRES CONDITION FRONT RIGHT: 95 %
TIRES CONDITION REAR LEFT: 95 %
TIRES CONDITION FRONT LEFT: 95 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Stroebl
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone