Quick Search

CAT TL1055D CN

CAT TL1055D CN

Year
2019
Working hours
2,394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Tukwila, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT TL1055D CN
N C Machinery Co.
Categorytelehandler
Serial NumberML502257
Unit Number18N01637
Catalog Number4546871
Year2019
Hours2,394 h
CountryUnited States
LocationTUKWILA, United States
Pricing
Price Excluding Tax143,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
CANOPY, OPEN
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENG SN 1001154770 MSO 8HQPQ
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK READY
RIDE CONTROL, NONE
ROOF CAP
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 14.00-24, FS, G2, FOAM
TL1055D NORTH AMERICAN ORDER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering