Currently 17656 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
234 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT TH417C, 50,6582015
Riyadh
8,062 h Specifications Conditions

See Details
CAT TH3510D2017
Budaors
5,600 heu declaration of conformitycoupler - quickproduct linklightingrops - enclosed

See Details
Manitou BF S.A. MXT17402022
Antananarivo
1 h

See Details
CAT TL943, 89,0002008
Cd. Obregon
7,700 h Specificationslightingcoupler, quickoropsbeaconforks, pallet

See Details
CAT TH460B, 75,0002004
Tijuana
9,580 h Specificationslightingcoupler, quickoropsbeaconforks, pallet

See Details
CAT TL642D, 130,0002017
Cd. Obregon
3,300 h Specificationsproduct linkauxiliary hydraulicscoupler, quickforks, pallet

See Details
CAT TH408D2018
Zagreb
7,974 h

See Details
CAT TH408D, 72,4842020
Madrid
3,492 h

See Details
Genie GTH-1056, 91,4002019
San Sebastián Tutla
5,706 h

See Details
CAT TL1255D, 100,8142016
Calgary, AB
7,116 h

See Details
Genie GTH-1056, 93,6002019
San Sebastián Tutla
3,442 h

See Details
Genie GTH-1056, 94,6002019
San Sebastián Tutla
4,877 h

See Details
CAT TL642D, 136,5002018
San Juan
15 h Specifications

See Details
CAT TL1055C, 110,8802014
San Juan
1,032 h Specifications

See Details
CAT TL1055D, 152,2502016
San Juan
2,356 h Specifications

See Details
CAT TL642C, 82,1102014
San Juan
1,849 h Specifications

See Details
CAT TL642D, 136,5002018
San Juan
10 h Specifications

See Details
CAT TL642C, 82,1102014
San Juan
1,438 h Specifications

See Details
CAT TH460B, 34,8602006
San Juan
11,558 h Specifications

See Details
CAT TL1055D, 160,3352016
San Juan
664 h Specifications

See Details
CAT TL1055D, 198,4502018
San Juan
20 h Specifications

See Details
CAT TL1055D, 154,6452018
Surrey, BC
1,300 h

See Details
CAT TH255CLRC, 81,9002018
Dolores
100 h

See Details
CAT TL1255D, 151,3002018
Juarez
837 h Specifications

See Details
Show more results

telehandler