Currently 17649 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
234 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT TL 943, 39,9002012
IN
9,319 h

See Details
CAT TL 943 C, 53,5002015
IL
6,957 h

See Details
CAT TL 943 C, 59,9002014
IL
4,730 h

See Details
CAT TL1255D, 136,9502016
IL
4,750 h

See Details
CAT TL943, 65,0002007
Missoula, MT
3,872 hforks

See Details
CAT TL1255D, 125,9502016
IL
6,115 h

See Details
CAT TL943D, 82,0002016
Idaho Falls, ID
5,668 hride control

See Details
CAT TL642, 120,0002018
Pocatello, ID
1,533 h

See Details
CAT TH408D AG, 64,8332019
Moissy Cramayel, 77
2,000 h Cat Certified Used

See Details
CAT TH408D, 93,5202018
Poznań
3,010 h Dealer Certified Customer Value Agreementauxiliary hydraulicscoupler, hydraulicce platecarriage, std. fixed

See Details
CAT TH408D, 72,3972020
Barcelona
3,867 h

See Details
CAT TH4142012
Córdoba
5,781 h

See Details
Genie GTH-1056, 99,3002019
Santa Catarina
3,556 h

See Details
CAT TH414C, 78,8802014
Pamplona
3,068 h

See Details
CAT TH357D, 74,5582018
Madrid
2,125 h

See Details
CAT TH414C, 70,0002018
Region Metropolitana De Santiago
2,105 h Conditionscarriage tilt - side tiltcoupler type - mechanicalforks - palletstabilizerproduct link

See Details
CAT TH414, 45,0002013
Vilcun
7,238 h

See Details
CAT TL1055D, 151,2192016
Edmonton, AB
2,700 h

See Details
CAT TH514C, 112,0002014
Yangon
600 h

See Details
Manitou BF S.A. MT-X7332022
Antananarivo
1 h

See Details
CAT TL642D20161,367 h Customer Value Agreement

See Details
CAT TH83, 54,2172003
Lumby, BC
8,036 h

See Details
CAT TL642D20163,189 h Customer Value Agreement

See Details
CAT TH417C, 50,65920159,215 h Specifications Conditions

See Details
Show more results

telehandler