Quick Search

PT. BERKAH CIPTA PERSADA 24KV 1250A SWITCHGEAR - 4

Construction and Mining Equipment PT. BERKAH CIPTA PERSADA 24KV 1250A SWITCHGEAR - 4

Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Singapore
+61 737221403
Show phone number
Basic information
Brand PT. BERKAH CIPTA PERSADA 24KV 1250A SWITCHGEAR - 4
CategorySystems / Components
Serial NumberAPEN4099755
Unit NumberUA1136
Catalog Number4882863
Year2015
CountrySingapore
LocationSINGAPORE, Singapore
Pricing
Price Excluding Tax19,855 USD
Tax (10%)1,986 USD
Price Including Tax21,841 USD
Details
Additional information3 UNITS AVAILABLE

The design and installation of the units were done by PT. Berkah Cipta Persada, Indonesia in
2015. The key technical information is as follows:
 Rated voltage  24kV and Rated Current  1250A
 8 nos. 630A incoming cubicle, 1 no. PT cubicle, 1 no. outgoing to client and 1 no. outgoing
to network (total 11 nos. cubicles)
The units are complete with kWh and kVAR metering for client and network outgoing feeders.
The units are very compact
 Fitted within single 40 feet container
 General conditions average to good.
 Many protection relays are missing from the switchgear units.
 The container doors and floor are in poor condition.

UNITS SOLD AS IS WHERE IS.

AVAILABLE EX WORKS SINGAPORE

• Products advertised as 'Used' may have experienced moderate to heavy usage. All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings, or manuals may be missing or differ from the current configuration).
• Please refer to Hazard Statement as equipment may not be compliant with relevant Australian Standard.
• Inspection of used equipment is highly recommended prior to purchase. Photos and descriptions should be used as a guide only.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering