CUTTLER HAMMER SWITCHGEAR 5000A

Construction and Mining Equipment CUTTLER HAMMER SWITCHGEAR 5000A

Price
26,434 USD
Year
2006
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand CUTTLER HAMMER SWITCHGEAR 5000A
CategorySystems / Components
Serial Number14B3944
Unit Number4503331
Catalog NumberCU1818440
Manufacturing Year2006
Hours1 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$26,434
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
480 VOLTS480 VOLTS
Additional Information65KA SYMMETRICAL AMPS ... 480V
CAPABLE OF SYNCHRONISING FIVE 700KW 480 VOLTS GENERATOR SETS
CSA C22.2 NO. 31 SERIES
EATON CUTLER-HAMER SWITCHGEAR UNIT (5 CABINETS)
MAIN BUS CAPACITY 5000 AMPS, 480 VOLTS, 3PH., 3W
YEAR OF BUILT 2006 SEPTEMBER, STILL AS NEW, NEVER BEEN USED
Power Rating
Standby
60Hz
4160kVA / 3325kW / 480Volts @ 0RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone