Marathon 743FSS4932

Marathon 743FSS4932

Price
7,553 USD
Year
2005
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMarathon 743FSS4932
CategorySystems / Components
Serial NumberWA-553426-1006
Unit Number4503315
Catalog NumberCU1902919
Manufacturing Year2005
Hours1 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$7,553
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
600 VOLTS600 VOLTS
901 - 1000 KW901 - 1000 KW
Additional InformationNew surplus 900kw Continuous rating, 1000kW Standby, 347/600 Volts, 60 Hz 1800 RPM generator end
Flywheel and bell housing SAE: "00" / 21, Form wound winding,

1000KW STANDBY
347/600 VOLTS, 60 HZ 3PHASES
900KW 347/600 VOLTS CSA APPROVED CONTINUOUS APPLICATION
CONTINUOUS APPLICATION
FRAME 743
TEMP RISE 80 DEGREE F
Power Rating
Standby
60Hz
1285kVA / 1000kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone