Caterpillar UPS 300KVA

Caterpillar UPS 300KVA

Price
49,500 USD
Year
2001
Working hours
14310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar UPS 300KVA
CategorySystems / Components
Serial NumberCNJ00203
Unit Number812RR010
Catalog NumberCU2233064
Manufacturing Year2001
Hours14310 h
CountryUnited States
LocationChesapeake, VA
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Additional InformationUSED 300KVA UNINTERRUPTIBLE POWER SUPPLY (UPS)
BATTERY FREE, FLYWHEEL ENERGY STORAGE UNIT
INPUT: 480VAC 60HZ 3PH 3-WIRE PLUS GROUND FROM GROUNDED WYE SOURCE
OUTPUT: 480VAC 60HZ 3PH 3-WIRE PLUS GROUND
RIDE THROUGH 13 SECONDS AT 100% RATED LOAD.
4FT CONTAINER ENCLOSURE WITH LIFTING AND FORKING PROVISIONS
Power Rating
Continuous
60Hz
300kVA / 240kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone