Caterpillar SR4B_ 750KW_ 600V

Caterpillar SR4B_ 750KW_ 600V

Price
3,395 USD
Year
1993
Working hours
260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SR4B_ 750KW_ 600V
CategorySystems / Components
Serial Number5UA02052
Unit Number4503301
Catalog NumberCU1902913
Manufacturing Year1993
Hours260 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$3,395
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
600 VOLTS600 VOLTS
701 - 800 KW701 - 800 KW
Additional Information750KW 347/600 VOLRS STANDBY
FRAME 681
SAE00 FLYWHEEL 521
SINGLE BEARING
WAS ON A CAT 3508
RANDOM WOUND
Power Rating
Standby
60Hz
938kVA / 750kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone