Caterpillar SR4

Caterpillar SR4

Price
6,784 USD
Year
1990
Working hours
310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SR4
CategorySystems / Components
Serial Number6NA02040
Unit Number700068314
Catalog NumberCU2071079
Manufacturing Year1990
Hours310 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$6,784
Tax-
Price Including Tax-
Features
Accessories
50 hZ50 hZ
60 hZ60 hZ
600 VOLTS600 VOLTS
701 - 800 KW701 - 800 KW
Additional Information750KW 600Volts generator end
VR3 Voltage regulator

310 HOURS ONLY SINCE NEW
4 POLES, 1800 RPM
750KW 347/600 VOLTS
CATERPILLAR SR4 GENERATOR END
FRAME 684
RANDON WOUND SERIES STAR 4 LEADS
SAE "00" / FLYWEEL HOUSING
SAE 21 FLYWHEEL
SERIAL NUMBER 6NA02040
SINGLE BEARING
WAS ON A STANDBY GENERATOR SET
YEAR OF BUILT 1990
Power Rating
Standby
60Hz
937kVA / 750kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone