Caterpillar UPS300

Caterpillar UPS300

Price
On Request
Year
2013
Working hours
28721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar UPS300
CategorySystems / Components
Serial NumberCNJ00469
Unit NumberEU00003
Catalog NumberCU4417461
Manufacturing Year2013
Hours28721 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
480 VOLTS480 VOLTS
Additional InformationSWITCHGEAR / UPS
FLYWHEEL
PACKAGED 300 KVA ROTARY UPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • electrical, starting and charging system
general appearance
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
Power Rating
Standby
60Hz
300kVA / 240kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone