Caterpillar LC6124B, 400KW, 600V

Caterpillar LC6124B, 400KW, 600V

Price
8,280 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LC6124B, 400KW, 600V
CategorySystems / Components
Serial NumberG6B19372
Unit Number800181284
Catalog NumberCU2308637
Manufacturing Year2014
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$8,280
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
600 VOLTS600 VOLTS
301 - 400 KW301 - 400 KW
Additional Information3 PHASES / 4 POLES
400KW STANDBY 347/600 VOLTS
6 LEADS (2 WIRES PER LEAD)
CATERPILLR GENERATOR END
FLYWHEEL : 14.0, HOUSING: 1
FRAME LC6124B
NEVER BEEN USED
PITCH 06667
RANDOM WOUND
SINGLE BEARING
WAS INSTALLED ON A C15, C5E.....
Power Rating
Standby
60Hz
500kVA / 400kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventoryWebsiteSelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone