Caterpillar LC3024B 100KW 600 VOLTS

Caterpillar LC3024B 100KW 600 VOLTS

Price
3,018 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LC3024B 100KW 600 VOLTS
CategorySystems / Components
Serial NumberN3R02692
Unit Number700078737
Catalog NumberCU2524206
Manufacturing Year2013
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$3,018
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
600 VOLTS600 VOLTS
1 - 100 KW1 - 100 KW
Additional Information0 HOURS AFTER A COMPLETE REFURBISH
100KW, 600V, 60HZ 1800 RPM
AREP EXITATION
CATERPILLAR SYNCHRONOUS GENERATOR END
FLYWHEEL 11.5
FRAME MODEL LC3024B
HOUSING 3
RPM 1800
SINGLE BEARING
Power Rating
Standby
60Hz
125kVA / 100kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone