Caterpillar 1500KW, 480 VOLTS, 60HZ, SR5

Caterpillar 1500KW, 480 VOLTS, 60HZ, SR5

Price
22,334 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 1500KW, 480 VOLTS, 60HZ, SR5
CategorySystems / Components
Serial NumberG1S00242
Unit Number700081110
Catalog NumberCU2566853
Manufacturing Year2014
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$22,334
Tax-
Price Including Tax-
Features
Accessories
1401 - 1500 KW1401 - 1500 KW
Additional InformationGood used Caterpillar generator end SR5, Frame 1602, single bearing, serial number G1S00242, 1500kW, 480 Volts, 60Hz, 1800 RPM, Flywheel housing SAE “00”, Flywheel 21, Pitch 0.6667, approximately 7200 lb, megger tested, Random Wound series star 4 wires per lead, Permanent magnet exitation type,

BRAND NEW SURPLUS NEVER BEEN USED
Power Rating
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone