JENBACHER GE 620 GSE02

Construction and Mining Equipment JENBACHER GE 620 GSE02

Price
267,301 USD
Year
2000
Working hours
44000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand JENBACHER GE 620 GSE02
CategoryStationary Generator Sets
Serial Number3151751
Unit NumberG000423
Catalog NumberCU2426118
Manufacturing Year2000
Hours44000 h
CountryUnited Arab Emirates
LocationDubai
Pricing
Price Excluding Tax$267,301
Tax-
Price Including Tax-
Details
Output3500 kVA
Frequency50 Hz
Features
Additional InformationGE Jenbacher Gas Genset, Type GE620 GSE 02, SN 3151741, 2800 kW, Equipment; Gas Engine Jenbacher GE 620GSE02, Alternator Newage/Stamford, DIANE blue control cabinet, CHP Modul, gas regulation line, overhauled at 32.000 hours with new liner, piston, cylinder heads, main bearing
Power Rating
Continuous
50Hz
3500kVA / 2800kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone