APS150

Construction and Mining Equipment APS150

Price
42,000 USD
Year
2012
Working hours
6270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand APS150
CategoryStationary Generator Sets
Serial NumberAPS007520
Unit Number027787
Catalog NumberCU2421135
Manufacturing Year2012
Hours6270 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Details
Output187 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCalifornia Rental Fleet Package • EPA/CARB TIER 3 • 2012 ALTORFER PACKAGED PORTABLE DIESEL GENERATOR SET • Model APS150 • Radiator Cooled • Rated 150 kW ... 240v-480v / 147 kW ... 208v Standby / 135 kW ... 240v-480v / 132 kW ... 208v Prime • 3 Phase • 60 HZ • 1800 RPM • Equipped w/ Perkins Model P70704 Diesel Engine • Radiator Cooled • Marathon Generator • Electronic Governor • 12v Electric Start • Charging Alternator • Battery-Rack-Cables • Battery Charger • Jacket Water Heater • Fuel/Water Separator • Cat EMCP 4.2 Control Panel w/ Auto-Start-Stop & Safeties • Circuit Breaker • Distribution Panel • 300 Gallon Fuel Tank Base • Sound Attenuated Enclosure • Exhaust System • Mounted on an Altorfer, Inc 2-Axle Trailer • Unit Has Been Regularly Maintained, Serviced and Load Tested By a Cat Dealer w/ 3930 Hours Showing on Service Meter Since New • Pkg s/n APS007520 • Eng s/n U037959W • Gen s/n MX-175413-0412 • CARB Permit No. 160046, Exp. 11/30/18 • Unit Dims: 17’-9” L • 7’-0” W • 9’-1” H • Approx 13,100 lbs.
Power Rating
Standby
60Hz
187kVA / 150kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone