Olympian G45

Olympian G45

Price
10,000 USD
Year
2011
Working hours
2000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G45
CategoryStationary Generator Sets
Serial NumberGXE00915
Unit NumberEPU10293
Catalog NumberCU2349435
Manufacturing Year2011
Hours2000 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$10,000
Tax-
Price Including Tax-
Details
Output55 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional Information2011 Olympian G45LG2, 45kW standby/40kW prime/36kW continuous, S#GXE00915, Ford 4.2L , 277/480V (12 lead re-connectable), 3ph, 60Hz, 2,200hrs, Olympian digital control panel, 80A main breaker, CAWB weather protective enclosure, standard air cleaner, batteries and battery charging alternator, natural gas or propane generator, with a 7 square foot radiator. Dimensions: L-123”, W- 48”, H-64”, package weight 3500 lbs.

*CAT ESC warranty available inquire within.
*Financing available inquire within.

*For information contact Bobby Tarr (317) 690-1790.

CAT ESC WARRANTY AVAILABLE
SOUND ATTENUATED ENCLOSURE
CAN BE CONVERTED TO 50HZ @
2 HOUR LOAD BANK TEST, OIL CHANGE/SAMPLE AND 52 POINT INSPECTION
CAN BE RE-CONNECTED TO 120/240V 1PH, 120/208 3PH, 120/240V 3PH, 277/480 3PH
EMISSIONS CATALYST'S AVAILABLE TO MEET RICE NESHAP AND/OR TIER 2 AND TIER 3 RATING (INQUIRE FOR PRICING).
Power Rating
Standby
60Hz
55kVA / 45kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Christopher Ricketts
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone