Olympian CAT XQ80

Olympian CAT XQ80

Price
29,900 USD
Year
2011
Working hours
6145 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ80
CategoryStationary Generator Sets
Serial NumberD4D01965
Unit NumberMEN014
Catalog NumberCU2132889
Manufacturing Year2011
Hours6145 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$29,900
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - WORK READY

CAT XQ80 PORTABLE GENSET
SIMULTANEOUS 3-PHASE V OUTPUT:
480/277V, 208/120V AND ADJ FOR
3-PHASE 240V OUTPUT
UL DUAL WALLED FUEL TANK BASE
WITH 24 HR MIN FUEL SUPPLY
80KW @ 1800 RPM
JACKET WATER COOLANT HEATER
BATTERY CHARGER
GENEND HEATER STRIP
SOUND ATTENUATED ENCLOSURE
TRAILER MOUNTED WITH BRAKES
VIN# 16MPF1120BD060321
PL641 INSTALLED 6/27/16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone