Olympian CAT XQ60

Olympian CAT XQ60

Price
31,500 USD
Year
2011
Working hours
6637 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ60
CategoryStationary Generator Sets
Serial NumberGLE00812
Unit NumberMEN054
Catalog NumberCU1691557
Manufacturing Year2011
Hours6637 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$31,500
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationCALL FOR MORE DETAILS! - WORK READY

CAT XQ60 RENTAL GENSET
SWITCHABLE VOLTAGE FROM 480/277V
3-PHASE TO 240/139V 3-PHASE
(ADJ TO 208/120V 3-PHASE),
240/120V SINGLE PHASE
UL SINGLE WALLED FUEL TANK BASE
WITH 24 HR MIN FUEL SUPPLY
60KW @ 1800 RPM
BLOCK HEATER, BATTERY CHARGER
SOUND ATTENUATED ENCLOSURE
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
VIN# 16MPF1020AD057421
PL641 INSTALLED 9/15/2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone