Olympian CAT XQ60

Olympian CAT XQ60

Price
34,800 USD
Year
2013
Working hours
6446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ60
CategoryStationary Generator Sets
Serial NumberGLE01494
Unit NumberMEN145
Catalog NumberCU2018289
Manufacturing Year2013
Hours6446 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$34,800
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - WORK READY

*ENGINE AR-XQ60 GENSET
*GENERATOR AR-POWER
*ENGINE AR - PRIME
*TRL XQ45/60 HYD ELECBRAKE-EYE
*JACKET WATER HEATER MOUNTING
*BATTERY CHARGER
*SPACE HEATER - 120V
*GENERATOR TEST REPORT
*END USE: PWR MOD/XQ
*CSA CERTIFICATION
TRAILER XQ RANGE
COOLANT DRAIN TYPE
PACKAGE GEN SET
END USER LOCATION DESCRIPTION
CONFIGURATION
SUB-MARKET SEGMENT
MARKET SEGMENT
DUTY - RATING TYPE
WORK CODE
ENGINE SPEED
MAX KVA CODES
ANTI-CONDENSATION HEATER
VOLTAGE OPTION
GENERATOR EXCITATION TYPE
COOLANT ANTIFREEZE PERCENTAGE
BATTERY CHARGER TYPE
BASEFRAME TYPE
SINGLE POINT LIFT
BATTERY TYPE
FIRST BREAKER
CANOPY TYPE..
FREQUENCY
GOVERNOR TYPE
CERTIFICATION
GENSET COLOUR SCHEME
CONTROL SYSTEM
ACCESSORIES POWER SUPPLY VOLTS
LANGUAGE OPTIONS
LUBE OIL DRAIN TYPE
SHUNT TRIP 12/24V CB
SILENCER TYPE
VOLTAGE ADJUST POTENTIOMETER
ADD RACOR FUEL FILTER (EFR1)
LOW COOLANT SHUTDOWN CIRCUIT
PNL CIRC'T FS2 (LOW FUEL ALM)
FACTORY TEST REPORT
COOLANT HEATER
TOP LEVEL CONFIGURATION
LOW FUEL LEVEL ALARM
PRODUCT LINK PL641
GENERATOR SN# N2R03482
ENGINE SN# E5A02120
*INTEGRAL DUAL WALL FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone