Olympian CAT XQ60

Olympian CAT XQ60

Price
30,400 USD
Year
2013
Working hours
10502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ60
CategoryStationary Generator Sets
Serial NumberGLE01492
Unit NumberMEN143
Catalog NumberCU2014629
Manufacturing Year2013
Hours10502 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$30,400
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - WORK READY

*ENGINE AR-XQ60 GENSET
*GENERATOR AR-POWER
*ENGINE AR - PRIME
*TRL XQ45/60 HYD ELECBRAKE-EYE
*GENERATOR TEST REPORT
*END USE: PWR MOD/XQ
*CSA CERTIFICATION
TRAILER XQ RANGE
COOLANT DRAIN TYPE
*JACKET WATER HEATER MOUNTING
*BATTERY CHARGER
*SPACE HEATER - 120V
CONFIGURATION
MARKET SEGMENT
DUTY - RATING TYPE
MAX KVA CODES
ANTI-CONDENSATION HEATER
VOLTAGE OPTION
GENERATOR EXCITATION TYPE
COOLANT ANTIFREEZE PERCENTAGE
BASEFRAME TYPE
SINGLE POINT LIFT
BATTERY TYPE
FIRST BREAKER
CANOPY TYPE..
CERTIFICATION
LUBE OIL DRAIN TYPE
SHUNT TRIP 12/24V CB
SILENCER TYPE
VOLTAGE ADJUST POTENTIOMETER
ADD RACOR FUEL FILTER (EFR1)
LOW COOLANT SHUTDOWN CIRCUIT
PNL CIRC'T FS2 (LOW FUEL ALM)
FACTORY TEST REPORT
COOLANT HEATER
LOW FUEL LEVEL ALARM
HOUR METER CHANGED AT 3199 HOURS
END USER LOCATION DESCRIPTION
SUB-MARKET SEGMENT
WORK CODE
ACCESSORIES POWER SUPPLY VOLTS
LANGUAGE OPTIONS
PACKAGE GEN SET
ENGINE SPEED
CONTROL SYSTEM
BATTERY CHARGER TYPE
FREQUENCY
TOP LEVEL CONFIGURATION
GOVERNOR TYPE
ENGINE SN# E5A02197
16MPF1028DD066954
GENSET COLOUR SCHEME
*INTEGRAL DUAL WALL FUEL TANK
GENERATOR SN# N2R03484
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone