Olympian CAT XQ30

Olympian CAT XQ30

Price
18,500 USD
Year
2014
Working hours
6750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ30
CategoryStationary Generator Sets
Serial NumberGBE01942
Unit NumberNEN061
Catalog NumberCU2089529
Manufacturing Year2014
Hours6750 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$18,500
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - WORK READY

SWITCHABLE VOLTAGE FROM 480/277V
3-PHASE TO 240/139V 3-PHASE
(ADJUSTABLE TO 208/120V
3-PHASE), 240/120V SINGLE PHASE
UL SINGLE WALLED FUEL TANK BASE
WITH 24 HOUR MIN FUEL SUPPLY
30 KW @ 1800 RPM
JACKET WATER COOLANT HEATER
BATTERY CHARGER
GENEND HEATER STRIP
SOUND ATTENUATED ENCLOSURE
TRAILER MOUNTED W/HYD BRAKES
ENGINE SN# E6X01219
GENERATOR SN# LSB00182
VIN - 16MPF0816ED068824
PL641 INSTALLED 8/29/2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone