Olympian CAT XQ175

Olympian CAT XQ175

Price
37,500 USD
Year
2011
Working hours
9664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ175
CategoryStationary Generator Sets
Serial NumberMRW00255
Unit Number0EO059
Catalog NumberCU1691171
Manufacturing Year2011
Hours9664 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationCALL FOR MORE DETAILS! - WORK READY

CAT XQ175-2 RENTAL GENSET
SWITCHABLE VOLTAGE FROM 480/277V
3-PHASE TO 240/139V 3-PHASE
(ADJ TO 208/120V 3-PHASE)
UL142 DUAL WALL FUEL TANK BASE
WITH 24 HR FUEL SUPPLY
175KW @ 1800 RPM
BLOCK HEATER, BATTERY CHARGER
SOUND ATTENUATED ENCLOSURE
GENEND HEATER STRIP
HYDRAULIC BRAKES, PINTLE HITCH
VIN# 16MPF1227AD057672
PL641 INSTALLED 7/29/2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone