Olympian CAT XQ100

Olympian CAT XQ100

Price
41,300 USD
Year
2014
Working hours
5354 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ100
CategoryStationary Generator Sets
Serial NumberD4D02968
Unit NumberMEN156
Catalog NumberCU2080280
Manufacturing Year2014
Hours5354 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$41,300
Tax-
Price Including Tax-
Features
Additional InformationNICE UNIT - CALL FOR MORE DETAILS! - WORK READY

*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
*BATTERY CHARGER - 3 AMP UL
BASEFRAME TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A02327
FACTORY TEST REPORT
FIRST BREAKER
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03951
GOVERNOR TYPE
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PNL CIRC'T FS2 (LOW FUEL ALM)
SHUNT TRIP 12/24V CB
SINGLE POINT LIFT
LANGUAGE OPTIONS
BATTERY CHARGER TYPE
FREQUENCY
GENSET COLOUR SCHEME
INSTALLED PL641 6/2/2016
PACKAGE GEN SET
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1126DD068149
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
SILENCER TYPE
ENGINE SPEED
SECOND BREAKER
CONTROL SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone