MultiQuip MQ70

MultiQuip MQ70

Price
31,000 USD
Year
2006
Working hours
4256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip MQ70
CategoryStationary Generator Sets
Serial Number7304587
Unit NumberEQ059276
Catalog NumberCU2533253
Manufacturing Year2006
Hours4256 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$31,000
Tax-
Price Including Tax-
Details
Output70 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
Additional InformationMQ portable sound attenuated rental set, dual voltage capable.
Power Rating
Standby
60Hz
70kVA / 60kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone