MultiQuip MQ180

MultiQuip MQ180

Price
37,000 USD
Year
2007
Working hours
6012 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip MQ180
CategoryStationary Generator Sets
Serial Number8900052
Unit NumberEQ021364
Catalog NumberCU2197859
Manufacturing Year2007
Hours6012 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$37,000
Tax-
Price Including Tax-
Details
Output180 kVA
Frequency60 Hz
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional Information150 KW / 208-480 V
RENTAL TYPE UNIT
SOUND ATTENUATED ENCLOSURE
Power Rating
Standby
60Hz
180kVA / 150kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
Ed Loud
Telephone:+1 508 634 3400
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone