MultiQuip DCA45SS

MultiQuip DCA45SS

Price
38,500 USD
Year
2014
Working hours
866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA45SS
CategoryStationary Generator Sets
Serial Number7250164
Unit Number7250164
Catalog NumberCU2513714
Manufacturing Year2014
Hours866 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Additional InformationTRAILER
KIT, WATER HEATER 1000W
LOW COOL
BALL 2", 10000#, TRLR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone