MultiQuip DCA25SS

MultiQuip DCA25SS

Price
23,000 USD
Year
2014
Working hours
1968 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA25SS
CategoryStationary Generator Sets
Serial Number7150527
Unit Number7150527
Catalog NumberCU2513215
Manufacturing Year2014
Hours1968 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$23,000
Tax-
Price Including Tax-
Features
Additional Information25KVA, 3PH, 40.2HP ISUZU TIER 4
TRLR25US TRAILER - NO TANK
EE43254 COUPLER 10K 2" BALL
MQPHEATTKIT-F KIT WATER HEATER
LCSD12KIT LOW COOL SHUTDOWN
EE56410 6' HEAT TRACE KIT
EE56409 20' FIBERGLASS INSTALL
EE56408 AC WARNING WRAP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone