MultiQuip DCA-70SSIU

MultiQuip DCA-70SSIU

Price
11,858 USD
Year
2008
Working hours
14394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA-70SSIU
CategoryStationary Generator Sets
Serial Number7350809
Catalog NumberCU2400439
Manufacturing Year2008
Hours14394 h
CountryMongolia
LocationUlaanbaatar
Pricing
Price Excluding Tax$11,858
Tax-
Price Including Tax-
Details
Output56 kVA
Frequency50 Hz
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
engine
  • FairNeed to change
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Red
  • 30%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Goodadded radio, wrong connected
  • Yes
  • No
Power Rating
Standby
50Hz
56kVA / 32kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER ASIA EQUIPMENT LLCSee InventorySelect contact
Renchin Barjav
Mongolia
Telephone:+976 9990 4063
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone