MultiQuip DCA-70SSIU

MultiQuip DCA-70SSIU

Price
10,384 USD
Year
2008
Working hours
17076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA-70SSIU
CategoryStationary Generator Sets
Serial Number7350851
Catalog NumberCU2343744
Manufacturing Year2008
Hours17076 h
CountryMongolia
LocationUlaanbaatar
Pricing
Price Excluding Tax$10,384
Tax-
Price Including Tax-
Details
Output56 kVA
Frequency50 Hz
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
engine
  • Normal
  • Normal
  • Normal
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • 70
generator
  • 56
  • Multiquip
  • DCA-70SSIU
  • 3
  • 220/380
  • 4
Power Rating
Standby
50Hz
56kVA / 32kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER ASIA EQUIPMENT LLCSee InventorySelect contact
Renchin Barjav
Mongolia
Telephone:+976 9990 4063
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone