MultiQuip 62 KW

MultiQuip 62 KW

Price
11,500 USD
Year
2011
Working hours
27524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 62 KW
CategoryStationary Generator Sets
Serial Number8802048
Catalog NumberCU2570173
Manufacturing Year2011
Hours27524 h
CountryUnited States
LocationSt Augustine, FL
Pricing
Price Excluding Tax$11,500
Tax-
Price Including Tax-
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional InformationTRAILER MOUNTED MULTIQUIP DCA70USI2 ULTRA SILENT FULLY ENCLOSED, SOUND ATTENUATED DIESEL GENSET, ISUZU 4JJ1X TIER 3 COMPLAINT DIESEL ENGINE, PREMIUM CONTROL PANEL, AUTO START/STOP, SAFETY SHUTDOWNS, CIRCUIT BREAKER, ELEC GOVERNOR, DUAL VOLTAGE ELECTRICAL DISTRIBUTION PANEL WITH CONVENIENCE RECEPTACLES, JACKET WATER HEATER, 12V STARTER, 35 AMP ALTERNATORM AIR CLEANER, MUFFLER, RADIATOR, 103 GAL FUEL TANK BASE, TANDEM AXLE TRAILER, RING POWER WORLD WIDE WARRRANTY
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Trent Lawrence
Telephone:+1 904 494 1281
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone