MultiQuip 25KVA MQ

MultiQuip 25KVA MQ

Price
On Request
Year
2018
Working hours
87 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 25KVA MQ
CategoryStationary Generator Sets
Serial Number7154740
Unit NumberEC4194
Catalog NumberCU4334339
Manufacturing Year2018
Hours87 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGEN 25KVA 3PH ISUZU TIER 4F
TRAILER DCA20-25SS, US NO FUEL
TRAILER VIN: 48107
BLK HEATER 500W DCA20 25
COUPLER 2 5/16" BALL, 14K TRLRMP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone