MultiQuip 25KVA MQ

MultiQuip 25KVA MQ

Price
26,100 USD
Year
2017
Working hours
4185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 25KVA MQ
CategoryStationary Generator Sets
Serial Number7153117
Unit NumberEC4118
Catalog NumberCU4337871
Manufacturing Year2017
Hours4185 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$26,100
Tax-
Price Including Tax-
Features
Additional InformationLOW COOLANT DCA20 25 36 40 45 70
GEN 25KVA 3PH ISUZU TIER 4F
COUPLER 3" PINTLE 25K TRLRMP
TRAILER DCA20-25SS, NO FUEL TANK
4GNGB0914HB044198
BLK HEATER 500W DCA20 25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone