MTU 125PGC6NLT1

MTU 125PGC6NLT1

Price
18,500 USD
Year
2010
Working hours
230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMTU 125PGC6NLT1
CategoryStationary Generator Sets
Serial Number318060-1-1-0210
Unit NumberUE1928
Catalog NumberCU2499871
Manufacturing Year2010
Hours230 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$18,500
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional InformationDIGITAL CONTROL PANEL, AIR FUEL RATIO CONTROLER WITH CATALYTIC CONVERTER,
FOR MORE INFO PLEASE CALL OR TEXT DAMON BROWN AT 505 228-1863
OR EMAIL ... CIRCUIT BREAKER. UNIT LOOKS LIKE NEW. MARATHON GENERATOR END, GM ENGINE
SOUND ATTNUATED ENCLOSURE, BATTERY CHARGER, COOLANT HEATER,
Power Rating
Standby
60Hz
125kVA / 155kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone