Generac CG045

Generac CG045

Price
5,250 USD
Year
1996
Working hours
340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenerac CG045
CategoryStationary Generator Sets
Serial Number002022785
Unit NumberSA611802
Catalog NumberCU2351699
Manufacturing Year1996
Hours340 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$5,250
Tax-
Price Including Tax-
Details
Output56 kVA
Frequency60 Hz
Features
Additional Information175A CIRCUIT BREAKER - ANALOG CONTROL PANEL - NEW RADIATOR
45KW STANDBY NATURAL GAS GENERATOR SET
WEATHERPROOF ENCLOSURE WITH ROOF MOUNTED MUFFLER
120/280V - 3 PHASE - 60HZ
120/240V - 3 PHASE - 1800RPM - 60HZ
Power Rating
Standby
60Hz
56kVA / 45kW / 240Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone