Generac 0A8829EP

Generac 0A8829EP

Price
35,000 USD
Year
2006
Working hours
489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenerac 0A8829EP
CategoryStationary Generator Sets
Serial Number2091572
Unit NumberQEU0031
Catalog NumberCU2503811
Manufacturing Year2006
Hours489 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

24V ELECTRIC STARTER
3 PHASE, 60HTZ, 1800RPM
400KW STANDBY, 480 VOLT
48 HR, 2800 GALLON
ATTACHED 600AMP BREAKER
AUTOMATIC ELECTRIC LOUVERS
BATTERY CHARGER
CHARGING ALTERNATOR
DIGITAL CONTROL PANEL
DUAL AIR CLEANERS, BLOCK HEATER
DUAL WALL BASE TANK
ELECTRIC GOVERNOR CONTROLS
ENCLOSED MUFFLER
FOB TOPEKA, KS
GENERAC 0A8829 GENSET
SOUND ATTENUATED ENCLOSURE
WITH 120V LIGHTING
WITH SIDE EXIT EXHAUST
YEAR 2006, HRS 489
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone