Caterpillar XQ500

Caterpillar XQ500

Price
94,900 USD
Year
2011
Working hours
11555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ500
CategoryStationary Generator Sets
Serial NumberX5M00206
Unit NumberMEU0073
Catalog NumberCU1897523
Manufacturing Year2011
Hours11555 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$94,900
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PL641 INSTALLED 9/7/2016
END USE:EPG RENTAL-ALL PRODUCT
EPA TIER 4 NON-ROAD EMIS. CERT
STD LUBE OIL DRAIN & VALVE
3000A, 100% UL CERTIFIED CB
SOUND ATTEN PURP BUILT XQ1000
CAT DVR
APPLICATION INSIDE US EPA
AIR CLEANER - HEAVY DUTY 12
METRIC DISPLAY UNITS
C15 60 HZ PGS
PRIME POWER
455 EKW W/FAN
STANDARD BASE
TRAILER VIN# 5EF2SC239CB778158
EMCP4.4 COMMON CONTROL PANEL
REAR FACING CONTROL PANEL
STANDARD GENERATOR
ADEM A4 GOVERNOR
STANDARD RADIATOR
CAT DECALS
AIR RIDE CHASSIS
RENTAL
VOLTAGE INDICATOR 480V
STANDARD BATTERY
LANGUAGE MARKINGS-ENGLISH
NO EXTENDED SERVICE COVERAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone