Caterpillar XQ300

Caterpillar XQ300

Price
64,000 USD
Year
2009
Working hours
8816 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ300
CategoryStationary Generator Sets
Serial NumberX3R01136
Unit Number810RR002
Catalog NumberCU2059062
Manufacturing Year2009
Hours8816 h
CountryUnited States
LocationAshland, VA
Pricing
Price Excluding Tax$64,000
Tax-
Price Including Tax-
Details
Output375 kVA
Frequency60 Hz
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional Information2-AXLE PINTEL TRAILER MOUNTED
400 GALLON INTEGRAL DOUBLE WALL FUEL BASE TANK
C9 TIER3 DIESEL ENGINE
CAT C9 EPA TIER3 AND CARB EMISSIONS CERTIFIED DIESEL ENGINE
CIRCUIT BREAKER, BATTERY CHARGER, JACKET WATER HEATER
EMCP3.2 CONTROL PANEL
MULTI-VOLTAGE LINK BOARD
SOUND ATTENUATED ENCLOSURE
USED PORTABLE 300KW RENTAL PACKAGE GENSET
USED 300KW MOBILE DIESEL PACKAGE GENSET
Power Rating
Standby
50Hz
310kVA / 248kW / 400Volts @ 1800RPM
Standby
60Hz
375kVA / 300kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Wannie Cook
Telephone:+1 757 995 7530
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone